Replacement tip (T0051638599)

Replacement tip T0051638599
  • Volume Discount

Product Details:

Manufacturer part number: T0051638599

Brand: WELLER

Price: 28.71

Delivery time: 3 Days


Technical Data:

Product size (width): 1 mm

Tip shape: Needle-shaped

Type (manufacturer type): T0051638599

Type (misc.): Soldering tip. needle-form 1.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0051638599

Part Number
T0051638599
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Tip shape Type (manufacturer type) Type (misc.)

28.71 €

1 Available 3 Days 1Needle-shapedT0051638599Soldering tip. needle-form 1.0 mm

Loading...

  1. 1

Basic information

Compatible with (details) Weller Pyropen WP1 Product type Soldering tip

This page is Replacement tip, part number T0051638599.
You can find the detail information about specifications and dimensions on part number T0051638599.

Variation of this product

Part Number
T0051638699
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Tip shape Type (manufacturer type) Type (misc.)

28.71 €

1 Available 3 Days 2.4Chisel-shapedT0051638699Soldering tip. chisel-form 2.4 mm

Tech Support