Micro Soldering Iron (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052917199N

Part Number
T0052917199N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Compatible with (details) Weller WD 1M. WD 2M. WR 3M Compatible with (soldering) Weller|WD 1M soldering station|WD 2M soldering station|WR 3M soldering station Max. power(W) 40
Max. temperature(°C) 450 Min. temperature(°C) 50 Operating voltage(V) 12
Operating voltage(V DC) 24 Power(W) 40 Preheating time(s) 5
Product type Soldering iron

This page is Micro Soldering Iron, part number T0052917199N.
You can find the detail information about specifications and dimensions on part number T0052917199N.

Tech Support