Set Hot Air Soldering (Part Numbers)

Set Hot Air Soldering
  • Volume Discount
[Specifications]
・Product type: Hot air soldering
・Tip shape: Hot gas nozzle

Hot air soldering iron set with safety rest.

[Features]
・200 W, 24 V
・Temperature range 100°C to 550°C
・Blue LED light
・Internal Parameter storage (zero tolerance)
・Hot air flow ionic free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052712099

Part Number
T0052712099
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

529.44 €

1 Available 37 Days

Loading...

  1. 1

Basic information

Compatible with (soldering) Weller Max. power(W) 200 Max. temperature(°C) +550
Min. temperature(°C) +100 Operating voltage(V AC) 24 Product type Hot air soldering
Soldering iron features + tray Solder tip type Hot gas nozzle

This page is Set Hot Air Soldering, part number T0052712099.
You can find the detail information about specifications and dimensions on part number T0052712099.

Tech Support