Hot Air Soldering (Part Numbers)

Hot Air Soldering
  • Volume Discount
[Specifications]
・Product type: Hot air soldering
・Solder tip type: Hot gas nozzle
・Operating voltage(V AC): 24
・Compatible with (soldering): Weller

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052711999

Part Number
T0052711999
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

454.00 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Compatible with (soldering) Weller Max. power(W) 200 Max. temperature(°C) +550
Min. temperature(°C) +100 Operating voltage(V AC) 24 Product type Hot air soldering
Solder tip type Hot gas nozzle

This page is Hot Air Soldering, part number T0052711999.
You can find the detail information about specifications and dimensions on part number T0052711999.

Tech Support