Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7KT1663
Part Number
|
---|
7KT1663 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Counter type | Current (max.) (A) | Frequency (Hz) | Max. load current (meter) (A) | MID-approved | Operating voltage (V) | Operating voltage (V DC) | Product size (width) (mm) | Type (manufacturer type) | Universal reading range (max.) (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.95 € | 1 | Available | 9 Days | Top Hat rail meter | - | 45 - 66 | 5 | - | 230/400 | 240 | 71.6 | 7KT 1663 | 5 |
Loading...
Display (digital/mechanical/analogue) | Digital | Display technology | LCD | IP rating | IP20 |
---|---|---|---|---|---|
Product size (height)(mm) | 90 | Product size (length)(mm) | 63 | Product type | Meter |
Reading type | Apparent power|Active power|Reactive power |
This page is Measuring Device, part number 7KT1663.
You can find the detail information about specifications and dimensions on part number 7KT1663.
Configure
Basic Attributes
Current (max.)(A)
MID-approved
Counter type
Frequency(Hz)
Max. load current (meter)(A)
Operating voltage(V)
Operating voltage(V DC)
Product size (width)(mm)
Type (manufacturer type)
Universal reading range (max.)(A)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
7KT1654 |
7KT1656 |
7KT1661 |
7KT1664 |
7KT1665 |
7KT1666 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Counter type | Current (max.) (A) | Frequency (Hz) | Max. load current (meter) (A) | MID-approved | Operating voltage (V) | Operating voltage (V DC) | Product size (width) (mm) | Type (manufacturer type) | Universal reading range (max.) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 1 | Available | 10 Days | Top Hat rail meter | - | 45 - 66 | 65 | Yes | 230|230 | - | 35.8 | 7KT 1654 | 63 | |
174.89 € | 1 | Available | 10 Days | Top Hat rail meter | - | - | 65 | Yes | 230|230 | - | 35.8 | 7KT in 1656 | 63 | |
207.68 € | 1 | Available | 10 Days | Top Hat rail meter | - | 45 - 66 | 5 | - | 230/400 | 240 | 71.6 | 7KT in 1661 | 5 | |
294.05 € | 1 | Available | 9 Days | Top Hat rail meter | - | 45-66 | 5 | Yes | 230/400 | 240 | 71.6 | 7KT in 1664 | 5 | |
235.01 € | 1 | Available | 9 Days | Top Hat rail meter | - | 45 - 66 | 80 | - | 230/400 | 240 | 71.6 | 7KT1665 | 80 | |
294.05 € | 1 | Available | 10 Days | Top Hat rail meter | - | - | 80 | Yes | 230/400 | 240 | 71.6 | 7KT 1666 | 80 |