Measuring Device (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7KT1665

Part Number
7KT1665
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Counter type Current (max.)
(A)
Frequency
(Hz)
Max. load current (meter)
(A)
MID-approved Operating voltage
(V)
Operating voltage
(V DC)
Product size (width)
(mm)
Type (manufacturer type) Universal reading range (max.)
(A)

235.01 €

1 Available 10 Days Top Hat rail meter-45 - 6680-230/40024071.67KT166580

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Digital Display technology LCD IP rating IP20
Product size (height)(mm) 90 Product size (length)(mm) 63 Product type Meter
Reading type Apparent power|Active power|Reactive power

Tech Support