Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100236
Part Number
|
---|
100236 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Edge hardness (HRC) | Jaw length (mm) | Jaw shape | Jaw width (mm) | Manufacturer part # | Material properties | Product type | Standards | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.89 € | 1 | Available | 8 Days | 160 | DIN ISO 5745 | 60 | 52 | 45-degree | 9 | 100236 | chrome plated | Telecom pliers | - | 150 |
Loading...
EN standard | EN 60900 | Material | Tool steel | Range of use (pliers) | VDE |
---|
This page is Hex head Bits, part number 100236.
You can find the detail information about specifications and dimensions on part number 100236.
Configure
Basic Attributes
Standards
Overall Length(mm)
DIN standard
Edge hardness(HRC)
Jaw length(mm)
Jaw shape
Jaw width(mm)
Manufacturer part #
Material properties
Product type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100000 |
100030 |
100062 |
100214 |
100216 |
100238 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | Edge hardness (HRC) | Jaw length (mm) | Jaw shape | Jaw width (mm) | Manufacturer part # | Material properties | Product type | Standards | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.77 € | 1 | 6 Days | 160 | DIN ISO 5749|DIN EN 60900 | 64 | - | - | - | 100000 | - | Side cutter | DIN ISO 5749. DIN EN 60900:2004. | 185 | ||
67.43 € | 1 | Available | 19 Days | 160 | DIN EN 60900 | 64 | - | - | - | 100030 | chrome plated | Side cutter | - | 200 | |
37.67 € | 1 | Available | 30 Days | 160 | DIN ISO 5745|DIN EN 60900 | - | 50 | Straight | 8 | 100062 | chrome plated | Round nose pliers | DIN ISO 5745 | 150 | |
34.44 € | 1 | Available | 8 Days | 160 | DIN ISO 5745 | 60 | 52 | Straight | 9 | 100214 | chrome plated | Telecom pliers | - | 150 | |
43.49 € | 1 | Available | 8 Days | 200 | DIN ISO 5745 | 60 | 72 | Straight | 10 | 100216 | chrome plated | Telecom pliers | - | 200 | |
50.03 € | 1 | Available | 26 Days | 200 | DIN ISO 5745 | 60 | 72 | 45-degree | 10 | 100238 | chrome plated | Telecom pliers | - | 200 |