Manufacturer part number: 130-00004
Brand: HELLERMANN TYTON
Price: 10.56 €
Delivery time: 3 Days
Colour: Blue
Manufacturer part #: 130-00004
Material: -
Max. temperature: - °C
Min. temperature: - °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
130-00004
Part Number
|
---|
130-00004 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 1 | Available | 3 Days | Blue | 130-00004 | - | - | - | 12.5 | 1000 | TEXTIE-1M-PA/PP-BU-I |
Loading...
Hook-and-loop technology | Hook and loop pad | Hook-and-loop feature | for bundling | Product type | Hook-and-loop cable tie |
---|
This page is Hook and loop cable tie for bundling, part number 130-00004.
You can find the detail information about specifications and dimensions on part number 130-00004.
Part Number |
---|
130-00006 |
130-00008 |
130-00020 |
130-00022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 1 | Available | 3 Days | Grey | 130-00006 | - | - | - | 12.5 | 1000 | TEXTIE-1M-PA/PP-GY-I | |
10.56 € | 1 | Available | 3 Days | Black | 130-00008 | - | - | - | 12.5 | 1000 | TEXTIE-1M-PA/PP-BK-I | |
21.29 € | 1 | Available | 3 Days | Black | 130-00020 | Polyamide|Polyethylene (PE) | +75 | -20 | 12.5 | 5000 | TEXTIE-5M-PA/PP-BK-I | |
87.13 € | 1 | Available | 3 Days | Black | 130-00022 | - | - | - | 13 | 2500 | TEXTIE-25M-PA/PP-BK |