Installation Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4546932
4546944
4546971
4546980
4547005
4596184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
DIN standard Display type Interfaces IP rating Memory Power supply Product size (length)
(mm)
Product type Reading category Reading range (VDE) VDE tester features Weight
(g)

1,634.24 €

1 Available 16 Days 250125-Digital (LCD)-IP40-Battery100Electrical testerCAT III 500 V|CAT IV 300 VFrequency|Insulation resistance|Wave impedance|Loop impedance|VoltageRCD/FI testing1300.0

1,632.55 €

1 Available 3 Days --------------

2,228.33 €

1 Available 47 Days 250125DIN IEC 60364Digital (LCD)IRIP40YesBattery100Electrical testerCAT III 500 V|CAT IV 300 VVoltage|Frequency|Insulation resistance|Wave impedance|Loop impedanceRCD/FI testing1300.0

2,228.33 €

1 Available 3 Days --------------

2,228.33 €

1 Available 21 Days 250125DIN IEC 60364Digital (LCD)IRIP40YesBattery100Electrical testerCAT III 500 V|CAT IV 300 VVoltage|Frequency|Insulation resistance|Wave impedance|Loop impedanceRCD/FI testing1300.0

2,470.59 €

1 34 Days 250125DIN IEC 60364Digital (LCD)IR|Bluetooth®IP40YesBattery100Electrical testerCAT III 500 V|CAT IV 300 VVoltage|Frequency|Insulation resistance|Wave impedance|Loop impedanceRCD/FI testing1300.0

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate)

Tech Support