Test Lead Kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1277073
1616793
2132831
3829398
3971241
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Colour Connector / Output type B Connector/ Input type A Diameter/connector type
(mm)
Jack diameter
(mm)
Material Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Plug features Product type Reading category Temperature range
(°C)

304.39 €

1 Available 3 Days 1Black|RedBanana jack 4 mmBanana jack 4 mm--Silicone55300Scoop-proofSafety test lead etCAT II 300 V0 to +55

145.20 €

1 Available 3 Days 0.9Red|Black4 mm jackTerminals--PVC3-60-Test lead kitCAT I-

153.51 €

1 Available 7 Days -Red|Black4 mm socket|Banana jack 4 mmTest probe|Banana jack 4 mm---10-1000-Safety test lead etCAT III 1000 V|CAT IV 600 V-

253.65 €

1 Available 3 Days -Red|BlackBanana jack 4 mm|4 mm socketBanana jack 4 mm|Test probe|Alligator clips|Terminals44PVC10-300NestableSafety test lead etCAT III 300 V-

267.97 €

1 Available 3 Days 1.5Black|RedBanana jack 4 mmBanana jack 4 mm--Silicone10-1000Scoop-proof|AngledSafety test lead etCAT III 1000 V|CAT IV 600 V-

Loading...

  1. 1

Tech Support