Tool Box (Empty) (6628280)

Tool Box (Empty) 6628280
  • Volume Discount

Product Details:

Manufacturer part number: 6628280

Brand: GEDORE

Price: 399.99

Delivery time: 11 Days


Technical Data:

Colour: Steel

Inside height: - mm

Inside width: - mm

Internal depth: - mm

Material: Steel plate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6628280

Part Number
6628280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Weight
(g)
Max. load capacity (weight)
(kg)

399.99 €

1 Available 11 Days Steel---Steel plate32038769818300.0150

Loading...

  1. 1

Basic information

Product type Tool box (empty)

This page is Tool Box (Empty), part number 6628280.
You can find the detail information about specifications and dimensions on part number 6628280.

Variation of this product

Part Number
2881381
6616510
6616780
6616940
6628360
6629170
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Inside height
(mm)
Inside width
(mm)
Internal depth
(mm)
Material Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Weight
(g)
Max. load capacity (weight)
(kg)

133.33 €

1 11 Days -----1403604302000.0-

443.83 €

1 Available 11 Days Blue----32038769819100.0400

487.67 €

1 Available 11 Days Blue----34042784123800.0400

509.57 €

1 Available 39 Days Blue----32038799824400.0400

459.17 €

1 Available 39 Days Steel---Steel plate34042784122600.0150

498.63 €

1 Available 11 Days Steel---Steel plate44053791830300.0150

Tech Support