Manufacturer part number: 46300000
Brand: BOPLA
Price: 8.40 €
Delivery time: 3 Days
No. of cells: 2
Product size (height): 37 mm
Suitable for: 1 9V or 2 AA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
46300000
Colour | Black | Connector (batteries) | Solder lug | Material (details) | Polyamide |
---|---|---|---|---|---|
Product size (width)(mm) | 70.2 | Depth (mm) | 32 | Product type | Battery tray |
Suitable for battery size | AA|9V PP3 | Type (misc.) | PCB Pins | Surface finishing | Untreated |
Operating temperature (°C) | -30 - 80 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Degree of protection (IP) | IP00 |
This page is Battery Tray, part number 46300000.
You can find the detail information about specifications and dimensions on part number 46300000.
Part Number |
---|
46600000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of cells | Product size (height) (mm) | Suitable for |
---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 4 | 65 | 2 9V or 4 AA |