Magnetic Probe Tip Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4589220

Part Number
4589220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

172.00 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Black Connection (components) 4 mm socket Jack diameter(mm) 4
Plug features Angled|Scoop-proof Product type Safety test probe set Reading category CAT III 1000 V|CAT IV 600 V

This page is Magnetic Probe Tip Set, part number 4589220.
You can find the detail information about specifications and dimensions on part number 4589220.

Tech Support