Automotive Pin and Socket Adapter Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2150636

Part Number
2150636
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

231.55 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Colour Red|Black Connector / Output type B Banana jack 4 mm Connector/ Input type A Banana jack 4 mm
Nominal current(A) 3 Nominal voltage(V) 60 Plug features Sleeve
Product type Test lead kit Reading category CAT I

This page is Automotive Pin and Socket Adapter Set, part number 2150636.
You can find the detail information about specifications and dimensions on part number 2150636.

Tech Support