Test Lead Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2150594
2151015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector/ Input type A

28.05 €

1 Available 3 Days BNC socket

36.99 €

1 Available 3 Days BNC plug

Loading...

  1. 1

Basic information

Colour Black Connector / Output type B 4 mm jack Jack diameter(mm) 4
Nominal voltage(V) 60 Plug features Nestable Product type Test lead adapter
Reading category CAT I

Tech Support