Alligator Clip Set (1610103)

Alligator Clip Set 1610103
  • Volume Discount

Product Details:

Manufacturer part number: 1610103

Brand: FLUKE

Price: 85.56

Delivery time: 3 Days


Technical Data:

Max. clamping range: 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1610103

Part Number
1610103
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. clamping range
(mm)

85.56 €

1 Available 3 Days 9.5

Loading...

  1. 1

Basic information

Colour Red|Black Connection (components) 4 mm socket Jack diameter(mm) 4
Nominal current(A) 10 Nominal voltage(V) 1000 Product type Safety terminal set
Reading category CAT IV 600 V|CAT III 1000 V

This page is Alligator Clip Set, part number 1610103.
You can find the detail information about specifications and dimensions on part number 1610103.

Variation of this product

Part Number
1610159
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. clamping range
(mm)

46.44 €

1 Available 3 Days 20

Tech Support