Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1541636 |
1541649 |
873455 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Jack diameter (mm) | Nominal current (A) | Plug features | Reading category | Tip diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|
33.16 € | 1 | Available | 3 Days | - | 10 | - | CAT IV 600 V|CAT III 1000 V | - | |
36.99 € | 1 | Available | 3 Days | 4 | 10 | Scoop-proof | CAT III 1000 V|CAT II 1000 V | 4 | |
75.19 € | 1 | Available | 3 Days | 4 | 1 | - | CAT III 1000 V | - |
Loading...
Colour | Red|Black | Connection (components) | 4 mm socket | Nominal voltage(V) | 1000 |
---|---|---|---|---|---|
Product type | Safety test probe set |