AC / DC Current Clamp (617727)

AC / DC Current Clamp 617727
  • Volume Discount

Product Details:

Manufacturer part number: 617727

Brand: FLUKE

Price: 495.61

Delivery time: 3 Days


Technical Data:

Height: - mm

Amperage reading range AC (max.): 400 A

Basic accuracy: 3.5 %

Max. frequency: 400 Hz

Max. frequency: - kHz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

617727

Part Number
617727
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Amperage reading range AC (max.)
(A)
Basic accuracy
(%)
Max. frequency
(Hz)
Max. frequency
(kHz)
A DC reading range (max.)
(A)
Product size (height)
(U)

495.61 €

1 Available 3 Days -4003.5400-400209

Loading...

  1. 1

Basic information

Width(mm) 78 A AC reading range (min.)(A) 0.5 Calibrated to Manufacturer's standards (no certificate)
Connector / Output type B 4 mm plug Current reading AC/DC Opening range of current clamps(mm) 30
Product size (length)(mm) 48 Product type Clamp meter adapter Reading category CAT III 600 V
Weight(g) 500 Amperage reading range DC (min.)(A) 0.5 Power supply (details)(V DC) 9

This page is AC / DC Current Clamp, part number 617727.
You can find the detail information about specifications and dimensions on part number 617727.

Variation of this product

Part Number
617735
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Amperage reading range AC (max.)
(A)
Basic accuracy
(%)
Max. frequency
(Hz)
Max. frequency
(kHz)
A DC reading range (max.)
(A)
Product size (height)
(U)

854.65 €

1 Available 13 Days 2096002-21000-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360