Soldering Station Analogue (Part Numbers)

Soldering Station Analogue
  • Volume Discount
[Specifications]
・Product type: Soldering station
・Operating voltage(V DC): 230|230

[Features]
・Power unit, 1 channel with soldering iron WSP 80
・Silver-Line Technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053250699N

Part Number
T0053250699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

409.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Analogue Max. power(W) 95 Max. temperature(°C) +450
Min. temperature(°C) +150 Operating voltage(V AC) 230|230 Power(W) 95
Product size (height)(mm) 101 Product size (width)(mm) 115 Product size (length)(mm) 166
Product type Soldering station Temperature range(°C) 50 - 450

This page is Soldering Station Analogue, part number T0053250699N.
You can find the detail information about specifications and dimensions on part number T0053250699N.

Tech Support