Soldering Station Supply Unit Digital (T0053435699)

Soldering Station Supply Unit Digital T0053435699
  • Volume Discount

Product Details:

Manufacturer part number: T0053435699

Brand: WELLER

Price: 497.37

Delivery time: 3 Days


Technical Data:

Max. power: 150 W

Max. temperature: 550 °C

Min. temperature: 50 °C

Operating voltage: 230 V

Operating voltage: - V/50 Hz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053435699

Part Number
T0053435699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V/50 Hz)
Operating voltage
(V AC)
Power Power supply (LOV) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Weight, information Weight
(g)

497.37 €

1 Available 3 Days 15055050230---mains-powered101138149--3000.0

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Digital Product type Soldering station supply unit

This page is Soldering Station Supply Unit Digital, part number T0053435699.
You can find the detail information about specifications and dimensions on part number T0053435699.

Variation of this product

Part Number
T0053420399N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V/50 Hz)
Operating voltage
(V AC)
Power Power supply (LOV) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Weight, information Weight
(g)

934.63 €

1 Available 3 Days 240+550+50-230230200 W (240 W)-130151170+50 up to -550approx.3200.0

Tech Support