Soldering Station Supply Unit (Part Numbers)

Soldering Station Supply Unit
  • Volume Discount
[Specifications]
・Operating voltage(V): 230
・Product type: Soldering station supply unit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0053252699N
T0053434699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Display (digital/mechanical/analogue) Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Power supply (LOV) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (misc.) Weight
(g)

192.52 €

1 Available 3 Days Weller LR 21 soldering iron|Weller WSP 80 soldering iron|Weller LR 82 soldering iron|Weller WMP Micro soldering iron--------Power supply unit PU 811890.0

357.72 €

1 Available 3 Days -Digital9055050mains-powered101138149-1900.0

Loading...

  1. 1

Basic information

Operating voltage(V) 230 Product type Soldering station supply unit

Tech Support