WHXP Soldering Iron Heater

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052702999N

Part Number
T0052702999N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

775.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. power(W) 120 Max. temperature(°C) +200 Min. temperature(°C) +50
Operating voltage(V DC) 24 Power supply (LOV) via base station Product size (height)(mm) 65
Product size (width)(mm) 120 Product size (length)(mm) 150 Product type Soldering iron heater
Temperature range(°C) +50 to +200

This page is WHXP Soldering Iron Heater, part number T0052702999N.
You can find the detail information about specifications and dimensions on part number T0052702999N.

Tech Support