Solder Bath (T0052704399N)

Solder Bath T0052704399N
  • Volume Discount

Product Details:

Manufacturer part number: T0052704399N

Brand: WELLER

Price: 698.52

Delivery time: 3 Days


Technical Data:

Max. power: 200 W

Max. temperature: 500 °C

Operating voltage: 24 V

Operating voltage: - V AC

Power supply (LOV): via base station


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0052704399N

Part Number
T0052704399N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Power supply (LOV) Power
(W)
Preheating time
(min)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Solder quantity
(g)
Temperature range
(°C)
Type (manufacturer type)

698.52 €

1 Available 3 Days 20050024-via base station-1065150120--WXSB 200

Loading...

  1. 1

Basic information

Product type Solder bath

This page is Solder Bath, part number T0052704399N.
You can find the detail information about specifications and dimensions on part number T0052704399N.

Variation of this product

Part Number
T0052704099
T0056109399
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V AC)
Power supply (LOV) Power
(W)
Preheating time
(min)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Solder quantity
(g)
Temperature range
(°C)
Type (manufacturer type)

521.64 €

1 Available 3 Days 8045024|24-via base station807651201507550 - 450WSB 80

222.44 €

1 Available 3 Days 100330-230|230-100----50330W 101 H

Tech Support