Voltage Probe Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3086273
3086317
4025781
4025796
4025801
4025812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bandwidth
(MHz)
Cable length
(m)
Compatible with (details) Divider voltage ratio Input capacity
(pF)
Input resistance
(Ω)
Nominal voltage
(V)
Product type Reading category

398.07 €

1 Available 33 Days 2002.50ScopeMeter 190 Series10:11810 M1000ProbeCAT II 1000 V|CAT III 600 V

398.07 €

1 Available 19 Days 301.2ScopeMeter 190 Series1:1421 M300ProbeCAT III 300 V

377.24 €

1 Available 19 Days 500--10:1--300Probe setCAT III 300 V

377.24 €

1 Available 19 Days 500--10:1--300Probe setCAT III 300 V

377.24 €

1 Available 20 Days 500--10:1--300Probe setCAT III 300 V

377.24 €

1 Available 19 Days 500--10:1--300Probe setCAT III 300 V

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Plug features Scoop-proof

Tech Support