Soldering Station Digital (T0053298699)

Soldering Station Digital T0053298699
  • Volume Discount

Product Details:

Manufacturer part number: T0053298699

Brand: WELLER

Price: 196.75

Delivery time: 3 Days


Technical Data:

Max. power: 70 W

Max. temperature: 450 °C

Min. temperature: 100 °C

Operating voltage: 230 V

Operating voltage: - V/50 Hz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053298699

Part Number
T0053298699
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V/50 Hz)
Operating voltage
(V AC)
Power Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type (misc.) Weight, information Weight
(g)

196.75 €

1 Available 3 Days 70450100230---98120150---1400.0

Loading...

  1. 1

Basic information

Display (digital/mechanical/analogue) Digital Product type Soldering station

This page is Soldering Station Digital, part number T0053298699.
You can find the detail information about specifications and dimensions on part number T0053298699.

Variation of this product

Part Number
T0053422399N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V/50 Hz)
Operating voltage
(V AC)
Power Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type (misc.) Weight, information Weight
(g)

1,688.91 €

1 Available 3 Days 240+550+50-230230200 W (240 W)130151170+50 to +5502-channelapprox.3200.0

Tech Support