Coaxial BNC Cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
935598
935601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

219.84 €

1 Available 3 Days 1.5

123.24 €

1 3 Days 0.50

Loading...

  1. 1

Basic information

Colour Red|Black|Grey Connector / Output type B BNC plug Connector/ Input type A BNC plug
Nominal voltage(V) 600 Product type BNC test lead set Reading category CAT III 600 V

Tech Support