Set Hot Air Soldering (Part Numbers)

Set Hot Air Soldering
  • Volume Discount
[Specifications]
・Product type: Hot air soldering
・Vacuum pressure(max.)(bar): -0.6
・Operating voltage(V DC): 230

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1385243-BP
T0053334699
T0053355699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)

4,487.89 €

1 Available 36 Days 4755505010127024014000.0

4,487.89 €

1 Available 36 Days 600--170270240-

8,623.79 €

1 Available 36 Days 700------

Loading...

  1. 1

Basic information

Operating voltage(V DC) 230 Product type Hot air soldering Vacuum pressure (max.)(bar) -0.6

Tech Support