Twist Guard Test Leads (3521976)

Twist Guard Test Leads 3521976
  • Volume Discount

Product Details:

Manufacturer part number: 3521976

Brand: FLUKE

Price: 55.48

Delivery time: 4 Days


Technical Data:

Cable length: 1.5 m

Nominal current (details): 10 A

Plug features: Scoop-proof|Angled

Reading category: CAT III 1000 V|CAT IV 600 V|CAT II 1000 V. CAT III 1000 V. CAT IV 600 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3521976

Part Number
3521976
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Nominal current (details)
(A)
Plug features Reading category

55.48 €

1 Available 4 Days 1.510Scoop-proof|AngledCAT III 1000 V|CAT IV 600 V|CAT II 1000 V. CAT III 1000 V. CAT IV 600 V

Loading...

  1. 1

Basic information

Colour Black|Red Connector / Output type B Test probe Connector/ Input type A Banana jack 4 mm
Jack diameter(mm) 4 Material Silicone Nominal current(A) 10
Nominal voltage(V) 1000 Product type Safety test lead et Diameter/connector type 4 mm safety plug

This page is Twist Guard Test Leads, part number 3521976.
You can find the detail information about specifications and dimensions on part number 3521976.

Variation of this product

Part Number
3565554
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Nominal current (details)
(A)
Plug features Reading category

60.63 €

1 Available 3 Days 1.2-Scoop-proofCAT III 1000 V|CAT IV 600 V

Tech Support