Multifunction Tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P01191755
P01191757
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reading type (voltage testers) Type (manufacturer type)

108.89 €

1 Available 3 Days Continuity|Phase|ResistanceC.A 755

266.67 €

1 Available 3 Days Phase|ContinuityC.A 757

Loading...

  1. 1

Basic information

Width(mm) 180 Height(mm) 52 Calibrated to Manufacturer's standards (no certificate)
Display (voltage tester) LCD IP rating IP54 Product size (length)(mm) 45
Product type Multifunction tester Reading category CAT III 600 V V AC reading range 100 up to 1000 V
V AC reading range (max.)(V) 1000 V DC reading range 3 up to 1000 V Voltage DC reading range (max.)(V) 1000
Weight(g) 200 V AC reading range (min.)(mV) 100 Voltage reading range DC (min.)(mV) 3

Tech Support