Cable Tie Tier

Cable Tie Tier

Standard Unit Price:
59.88
Shipping Days:
9 Days

The cable tie tool is a compact tool with which the cable tie can be tightened and the excess tie cut off in a single operation.

Basic Specifications

  • Material cable tie
    -
  • Property
    -
  • Tensioning strength
    -
  • MIL specified
    -
  • Material tool
    -
  • Width cable tie(mm)
    -|-
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
59.88

1296000000
Part Number : 1296000000
Shipping Days 9 Days
Standard Unit Price 59.88

Specificationtitle

  • Material cable tie
    -
  • Property
    -
  • Tensioning strength
    -
  • MIL specified
    -
  • Material tool
    -
  • Width cable tie(mm)
    -|-

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support