Manufacturer part number: 1274720000
Brand: WEIDMUELLER
Price: Please contact the support for quotation
Delivery time: Quote
Screwing system: PlusMinus
Size: 2
Total length: 218 mm
Blade length: 100 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1274720000
Model | - | Insulated | - | Antimagnetic | - |
---|---|---|---|---|---|
Isolation protection 1000 V | - | VDE tested | - | Clamp feature | - |
Precision model | - | Low spark model | - | Type of shaft | - |
Grip design | - | Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - |
Wrench width (square drive)(mm) | - | Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - |
This page is Crosshead Screwdriver, part number 1274720000.
You can find the detail information about specifications and dimensions on part number 1274720000.
Part Number |
---|
1274740000 |
1318330000 |
1318340000 |
9008500000 |
9008580000 |
9008590000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screwing system | Size | Total length (mm) | Blade length (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Pozidriv PZ | 2 | 218 | 100 | |||
- | 1 | Quote | PlusMinus | 1 | 191 | 80 | |||
- | 1 | Quote | PlusMinus | 2 | 218 | 100 | |||
- | 1 | Quote | Phillips | 3 | 270 | 150 | |||
- | 1 | Quote | Phillips | 2 | 220 | 100 | |||
- | 1 | Quote | Phillips | 3 | 270 | 150 |