Battery Charger

Click on this image to zoom in.

Click on this image to zoom in.

Battery Charger

Standard Unit Price:
153.35
Shipping Days:
30 Days

Charger for Weidmüller power tools.

Basic Specifications

  • Width(mm)
    -
  • Height(mm)
    -
  • High-speed battery charger
    -
  • Frequency supply voltage(Hz)
    -
  • Length(mm)
    -
  • With discharging function
    -
  • Charging voltage(V)
    -|-
  • Nominal voltage(V)
    -|-
  • Degree of protection (IP)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
37 Days
474.39

1509370000
Part Number : 1509370000
Shipping Days 37 Days
Standard Unit Price 474.39

Specificationtitle

  • Width(mm)
    -
  • Height(mm)
    -
  • High-speed battery charger
    -
  • Frequency supply voltage(Hz)
    -
  • Length(mm)
    -
  • With discharging function
    -
  • Charging voltage(V)
    -|-
  • Nominal voltage(V)
    -|-
  • Degree of protection (IP)
    -
30 Days
153.35

9007460000
Part Number : 9007460000
Shipping Days 30 Days
Standard Unit Price 153.35

Specificationtitle

  • Width(mm)
    -
  • Height(mm)
    -
  • High-speed battery charger
    -
  • Frequency supply voltage(Hz)
    -
  • Length(mm)
    -
  • With discharging function
    -
  • Charging voltage(V)
    -|-
  • Nominal voltage(V)
    -|-
  • Degree of protection (IP)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support