Select from variation
Socket Wrench Set 9008850000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Socket Wrench Set
Part Number:9008850000

Standard Unit Price: 47.82 Special price 47.82
Shipping Days: 9 Days

A hexagon wrench set is a collection of hex wrenches made from fully hardened chrome-vanadium steel, manufactured in accordance with DIN ISO 2636 L (DIN 911), high-quality finish.

The spec of 9008850000

  • Colour
    -
  • Model
    -
  • Type of handle
    -
  • Bullet-head
    -
  • Sizes(mm)
    -|-
  • Number of keys
    -

This page is Socket Wrench Set, part number 9008850000.
You can find the detail information about specifications and dimensions on part number 9008850000.

Variation of this product

Part Number
9008860000
9008870000
9008880000
9041130000
9041260000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

26.82 €

1 37 Days

41.47 €

1 51 Days

39.20 €

1 51 Days
-

38.56 €

1 37 Days

110.17 €

1 92 Days

Tech Support