Energy storage device, UPS-CAP (2320377)

Energy storage device, UPS-CAP 2320377

Product Details:

Manufacturer part number: 2320377

Brand: PHOENIX CONTACT

Price: 706.80

Delivery time: 7 Days


Technical Data:

Width: 126 mm

Weight: 1700 g

Capacity: 100 mAh

Length: 126 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2320377

Part Number
2320377
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Weight
(g)
Capacity
(mAh)
Length
(mm)

706.80 €

1 7 Days 1261700100126

Loading...

  1. 1

Basic information

Nominal voltage(V) 24 Model Other Size indication Block
Diameter(mm) - IEC indication - Other indications -
Plastic housing false Suited for EX-applications false Ambient temperature(°C) -40|60
Suitable for rapid charger true Height including pole(mm) 130 Battery pack true
Number of cells 1

This page is Energy storage device, UPS-CAP, part number 2320377.
You can find the detail information about specifications and dimensions on part number 2320377.

Variation of this product

Part Number
2320380
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Weight
(g)
Capacity
(mAh)
Length
(mm)

1,102.00 €

1 7 Days 1502900200176

Tech Support