Manufacturer part number: 2866349
Brand: PHOENIX CONTACT
Price: 247.60 €
Delivery time: 7 Days
Width: 112 mm
Weight: 3500 g
Capacity: 3400 mAh
Length: 123 mm
Height including pole: 145 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2866349
Nominal voltage(V) | 24 | Model | Other | Size indication | Block |
---|---|---|---|---|---|
Diameter(mm) | - | IEC indication | - | Other indications | - |
Plastic housing | false | Suited for EX-applications | false | Ambient temperature(°C) | 0|40 |
Suitable for rapid charger | true | Battery pack | true | Number of cells | 2 |
This page is Energy storage device, QUINT-BAT, part number 2866349.
You can find the detail information about specifications and dimensions on part number 2866349.
Part Number |
---|
2866352 |
2866365 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Weight (g) | Capacity (mAh) | Length (mm) | Height including pole (mm) |
---|---|---|---|---|---|---|---|---|---|---|
305.00 € | 1 | 7 Days | 164 | 6000 | 7200 | 110 | 156 | |||
436.40 € | 1 | 7 Days | 231 | 9000 | 12000 | 110 | 156 |