Battery-powered screwdriver, SF-ASD (1200294)

Battery-powered screwdriver, SF-ASD 1200294

Product Details:

Manufacturer part number: 1200294

Brand: PHOENIX CONTACT

Price: 117.37

Delivery time: 7 Days


Technical Data:

Weight including battery-pack: 0.465 kg

Max. torque: - Nm

Torque setting: -|- Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1200294

Part Number
1200294
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight including battery-pack
(kg)
Max. torque
(Nm)
Torque setting
(Nm)

117.37 €

2 7 Days 0.465--|-

Loading...

  1. 1

Basic information

Nominal voltage(V) 3.6 Width(mm) - Height(mm) -
Length(mm) - Battery capacity(Ah) 1.5 Suitable for screw diameter(mm) -|-
Weight without battery-pack(kg) - Idle rotational speed 1st gear(1/min) -|- Idle rotational speed 2nd gear(1/min) -|-
Idle rotational speed 3rd gear(1/min) -|- Drywall screwdriver - Suitable for coiled screws -
Number of batteries included - With battery charger -

This page is Battery-powered screwdriver, SF-ASD, part number 1200294.
You can find the detail information about specifications and dimensions on part number 1200294.

Variation of this product

Part Number
1212532
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight including battery-pack
(kg)
Max. torque
(Nm)
Torque setting
(Nm)

338.31 €

1 7 Days 0.54.40.3|4.4

Tech Support