Battery-powered screwdriver set, SF-ASD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1200295
1212530
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight including battery-pack
(kg)
Max. torque
(Nm)
Torque setting
(Nm)

186.48 €

1 7 Days 1.8--|-

531.71 €

1 7 Days 0.54.40.3|4.4

Loading...

  1. 1

Basic information

Nominal voltage(V) 3.6 Width(mm) - Height(mm) -
Length(mm) - Battery capacity(Ah) 1.5 Suitable for screw diameter(mm) -|-
Weight without battery-pack(kg) - Idle rotational speed 1st gear(1/min) -|- Idle rotational speed 2nd gear(1/min) -|-
Idle rotational speed 3rd gear(1/min) -|- Drywall screwdriver - Suitable for coiled screws -
Number of batteries included - With battery charger -

Tech Support