Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1207297
With cutting device | false | With strip function | false | With locking device | false |
---|---|---|---|---|---|
Suitable for BNC plug | false | Suitable for D-Sub plug | false | Suitable for F-compression plug | false |
Suitable for F plug | false | Suitable for LSA plus | false | Suitable for RJ plug | false |
Suitable for low current connector | false | Suitable for ST plug | false | Suitable for SC plug | false |
Suitable for SMA plug | false | Suitable for LC plug | false | Suitable for MT-RJ plug | false |
This page is Cable-cutting tool, CF-10, part number 1207297.
You can find the detail information about specifications and dimensions on part number 1207297.