Stripping tool, WIREFOX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1212169
1212170
1212171
1212172
1212173
1212174
1212366
1212368
1212507
1212511
1212619
1212623
1212704
1212705
1212706
1212707
1212733
1212757
1212760
1212761
1212762
1212763
1212813
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With wire cutter Isolation protection 1000 V Longitudinal section Round edge VDE tested Depth of notch adjustable Strip length adjustable Strip range diameter
(mm)
Strip range cross-section
(mm²)
Grip design With impact protection

69.35 €

3 47 Days falsefalsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

69.35 €

3 47 Days falsefalsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

69.35 €

3 47 Days falsefalsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

67.20 €

3 7 Days falsefalsetruefalsefalsefalsefalse8|916|251-componentfalse

14.75 €

11 7 Days falsefalsetruetruefalsetruefalse4|164|701-componenttrue

14.75 €

11 7 Days falsefalsetruetruefalsetruefalse8|2816|3001-componenttrue

25.05 €

7 7 Days falsetruefalsetruetruefalsefalse0.5|3.70.2|102-componentsfalse

77.43 €

2 7 Days truefalsefalsefalsefalsefalsetrue0.3|1.90.08|2.51-componenttrue

32.95 €

5 7 Days falsefalsefalsetruefalsefalsefalse1.9|2.90.75|1.51-componenttrue

38.51 €

4 7 Days falsefalsefalsetruefalsefalsefalse1.9|2.90.75|1.51-componenttrue

97.35 €

2 7 Days falsefalsefalsefalsefalsefalsefalse1|1.90.75|2.51-componentfalse

107.22 €

2 7 Days falsefalsefalsefalsefalsefalsefalse4.4|74|101-componentfalse

101.55 €

2 7 Days truefalsefalsefalsefalsetruetrue0.3|2.40.1|42-componentstrue

101.55 €

2 47 Days truefalsefalsefalsefalsetruetrue1.5|2.91.5|62-componentstrue

101.55 €

2 7 Days truefalsefalsefalsefalsetruetrue0.1|3.70.02|102-componentstrue

101.55 €

2 7 Days truefalsefalsefalsefalsetruetrue2.4|4.64|162-componentstrue

33.60 €

5 47 Days falsefalsefalsetruefalsefalsefalse2.5|61.5|61-componenttrue

111.35 €

2 7 Days falsefalsefalsefalsefalsefalsefalse3.2|4.42.5|41-componentfalse

89.45 €

2 15 Days truefalsefalsefalsefalsetruetrue0.1|3.70.02|102-componentstrue

89.45 €

2 15 Days truefalsefalsefalsefalsetruetrue2.4|4.64|162-componentstrue

89.45 €

2 15 Days truefalsefalsefalsefalsetruetrue0.3|2.40.1|42-componentstrue

89.45 €

2 15 Days truefalsefalsefalsefalsetruetrue1.5|2.91.5|62-componentstrue

25.58 €

12 98 Days falsetruefalsetruetruefalsefalse0.5|3.70.2|102-componentsfalse

Loading...

  1. 1

Basic information

Insulated true Length(mm) - Strip range AWG -|-
Spiral cut false Jaw length(mm) - Head width(mm) -
ESD tested - Head height(mm) -

Tech Support