Manufacturer part number: 1212837
Brand: PHOENIX CONTACT
Price: 47.45 €
Delivery time: 68 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212837
Total length(mm) | 200 | Construction/operation | Other | Blade shape | - |
---|---|---|---|---|---|
Suitable for max. bolt diameter(mm) | 4 | Suitable for cutting of mesh cable trays | false | Cutting blade exchangeable | false |
Angled | - |
This page is Diagonal cutter, CUTFOX-SP, part number 1212837.
You can find the detail information about specifications and dimensions on part number 1212837.
Part Number |
---|
1212831 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
47.45 € | 4 | 7 Days |