Manufacturer part number: 3240725
Brand: PHOENIX CONTACT
Price: 2.18 €
Delivery time: 26 Days
Max. bundle diameter: 254 mm
Length belt/tape/tie: 838 mm
Band closure: Ball latch
Min. holding force: 1335 N
Band width: 7.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240725
Part Number
|
---|
3240725 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. bundle diameter (mm) | Length belt/tape/tie (mm) | Band closure | Min. holding force (N) | Band width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.18 € | 100 | 26 Days | 254 | 838 | Ball latch | 1335 | 7.9 |
Loading...
Colour | Other | Model | - | Halogen free | true |
---|---|---|---|---|---|
Text strip | None | Surface protection | Other | Material quality | - |
Material | Metal | Operation temperature(°C) | -|- | Type of fastening | None |
Inflammability class of insulation material acc. with UL94 | - | Tie thickness(mm) | 0.26 | Solvable fastener | false |
Transparent | - | MIL approval | true | UL approval | false |
UV-stable acc. ASTM D6779 | false | VG approval | false | Mounting temperature(°C) | -80|538 |
Reflective (fluorescent) | - |
This page is Cable tie, WT-STEEL, part number 3240725.
You can find the detail information about specifications and dimensions on part number 3240725.
Part Number |
---|
3240723 |
3240727 |
3240766 |
3240805 |
3240812 |
3240813 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. bundle diameter (mm) | Length belt/tape/tie (mm) | Band closure | Min. holding force (N) | Band width (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 200 | 26 Days | 254 | 838 | Ball latch | 890 | 4.6 | |||
2.31 € | 100 | 26 Days | 254 | 380 | Ball latch | 890 | 7.6 | |||
2.78 € | 100 | 26 Days | 254 | 360 | Plastic lip/-cam | 1335 | 4.8 | |||
2.21 € | 100 | 26 Days | 305 | 1067 | Ball latch | 890 | 4.6 | |||
1.47 € | 200 | 26 Days | 203 | 679 | Ball latch | 890 | 4.6 | |||
2.74 € | 100 | 26 Days | 305 | 1067 | Ball latch | 1335 | 7.9 |