Cable tie, WT-R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240803

Part Number
3240803
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.13 €

1400 7 Days

Loading...

  1. 1

Basic information

Max. bundle diameter(mm) 50 Colour Other Model Internal toothing
Halogen free true Length belt/tape/tie(mm) 200 Text strip None
Surface protection Other Material quality - Material Plastic
Operation temperature(°C) -|- Type of fastening Split anchor Inflammability class of insulation material acc. with UL94 -
Tie thickness(mm) 1.4 Solvable fastener false Transparent true
Band closure Plastic lip/-cam MIL approval true Min. holding force(N) 220
UL approval false UV-stable acc. ASTM D6779 false VG approval false
Band width(mm) 4.8 Mounting temperature(°C) -10|60 Reflective (fluorescent) -

This page is Cable tie, WT-R, part number 3240803.
You can find the detail information about specifications and dimensions on part number 3240803.

Tech Support