Cable tie, WT-HT (3240783)

Cable tie, WT-HT 3240783

Product Details:

Manufacturer part number: 3240783

Brand: PHOENIX CONTACT

Price: 0.05

Delivery time: 7 Days


Technical Data:

Max. bundle diameter: 35 mm

Colour: Black

Length belt/tape/tie: 140 mm

Tie thickness: 1.03 mm

Transparent: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240783

Part Number
3240783
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. bundle diameter
(mm)
Colour Length belt/tape/tie
(mm)
Tie thickness
(mm)
Transparent Min. holding force
(N)
Band width
(mm)

0.05 €

3900 7 Days 35Black1401.03-1303.6

Loading...

  1. 1

Basic information

Model Internal toothing Halogen free true Text strip None
Surface protection Other Material quality - Material Plastic
Operation temperature(°C) -|- Type of fastening None Inflammability class of insulation material acc. with UL94 -
Solvable fastener false Band closure Plastic lip/-cam MIL approval true
UL approval false UV-stable acc. ASTM D6779 false VG approval false
Mounting temperature(°C) -10|60 Reflective (fluorescent) -

This page is Cable tie, WT-HT, part number 3240783.
You can find the detail information about specifications and dimensions on part number 3240783.

Variation of this product

Part Number
3240784
3240785
3240787
3240789
3240792
3240793
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. bundle diameter
(mm)
Colour Length belt/tape/tie
(mm)
Tie thickness
(mm)
Transparent Min. holding force
(N)
Band width
(mm)

0.07 €

2800 39 Days 50Other2001.2true1303.6

0.07 €

2800 7 Days 50Black2001.2-1303.6

0.10 €

2000 7 Days 50Black2001.35-2204.8

0.13 €

1400 7 Days 79Black2901.4-2204.8

0.35 €

600 39 Days 100Other3651.8true5407.8

0.35 €

600 7 Days 100Black3651.8-5407.8

Tech Support