Cable tie, WT-HF (3240751)

Cable tie, WT-HF 3240751

Product Details:

Manufacturer part number: 3240751

Brand: PHOENIX CONTACT

Price: 0.06

Delivery time: 39 Days


Technical Data:

Max. bundle diameter: 50 mm

Colour: Other

Length belt/tape/tie: 200 mm

Tie thickness: 1.1 mm

Transparent: true


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240751

Part Number
3240751
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. bundle diameter
(mm)
Colour Length belt/tape/tie
(mm)
Tie thickness
(mm)
Transparent Min. holding force
(N)
Band width
(mm)

0.06 €

4000 39 Days 50Other2001.1true1303.6

Loading...

  1. 1

Basic information

Model Internal toothing Halogen free true Text strip None
Surface protection Other Material quality - Material Plastic
Operation temperature(°C) -|- Type of fastening None Inflammability class of insulation material acc. with UL94 -
Solvable fastener false Band closure Plastic lip/-cam MIL approval true
UL approval true UV-stable acc. ASTM D6779 false VG approval false
Mounting temperature(°C) -10|60 Reflective (fluorescent) -

This page is Cable tie, WT-HF, part number 3240751.
You can find the detail information about specifications and dimensions on part number 3240751.

Variation of this product

Part Number
3240730
3240741
3240743
3240755
3240757
3240762
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. bundle diameter
(mm)
Colour Length belt/tape/tie
(mm)
Tie thickness
(mm)
Transparent Min. holding force
(N)
Band width
(mm)

1.94 €

100 39 Days 143Other8501.95true108012.6

0.05 €

3700 7 Days 52Black2001.1-802.6

0.05 €

4000 39 Days 52Other2001.1true802.6

0.09 €

2500 39 Days 80Other2901.25true1303.6

0.07 €

2700 7 Days 40Black1601.28-2204.5

0.08 €

3000 39 Days 50Black2001.35-2204.8

Tech Support