Manufacturer part number: 3240716
Brand: PHOENIX CONTACT
Price: 0.24 €
Delivery time: 39 Days
Max. bundle diameter: 100 mm
Length belt/tape/tie: 350 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3240716
Colour | Other | Model | Internal toothing | Halogen free | true |
---|---|---|---|---|---|
Text strip | None | Surface protection | Other | Material quality | - |
Material | Plastic | Operation temperature(°C) | -|- | Type of fastening | None |
Inflammability class of insulation material acc. with UL94 | - | Tie thickness(mm) | 1.25 | Solvable fastener | true |
Transparent | true | Band closure | Plastic lip/-cam | MIL approval | true |
Min. holding force(N) | 220 | UL approval | false | UV-stable acc. ASTM D6779 | false |
VG approval | false | Band width(mm) | 7.5 | Mounting temperature(°C) | -10|60 |
Reflective (fluorescent) | - |
This page is Cable tie, WT-D, part number 3240716.
You can find the detail information about specifications and dimensions on part number 3240716.
Part Number |
---|
3240712 |
3240714 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. bundle diameter (mm) | Length belt/tape/tie (mm) |
---|---|---|---|---|---|---|---|
0.14 € | 1300 | 39 Days | 50 | 200 | |||
0.18 € | 1100 | 39 Days | 65 | 250 |