Manufacturer part number: 1212554
Brand: PHOENIX CONTACT
Price: 20.68 €
Delivery time: 22 Days
Blade length: 125 mm
Blade width: 7 mm
Blade thickness: 1.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212554
Model | Straight | Insulated | false | Size | - |
---|---|---|---|---|---|
Total length(mm) | - | Antimagnetic | false | Isolation protection 1000 V | true |
VDE tested | false | Clamp feature | false | Precision model | false |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - | Bulged blade | - |
This page is Screwdriver, SF-SLIC, part number 1212554.
You can find the detail information about specifications and dimensions on part number 1212554.
Part Number |
---|
1212555 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade length (mm) | Blade width (mm) | Blade thickness (mm) |
---|---|---|---|---|---|---|---|---|
29.68 € | 10 | 22 Days | 175 | 10 | 1.6 |