Manufacturer part number: 1212547
Brand: PHOENIX CONTACT
Price: 5.02 €
Delivery time: 7 Days
Blade length: 75 mm
Blade width: 2.5 mm
Blade thickness: 0.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212547
Model | Straight | Insulated | false | Size | - |
---|---|---|---|---|---|
Total length(mm) | - | Antimagnetic | false | Isolation protection 1000 V | true |
VDE tested | false | Clamp feature | false | Precision model | false |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - | Bulged blade | - |
This page is Screwdriver, SF-SL, part number 1212547.
You can find the detail information about specifications and dimensions on part number 1212547.
Part Number |
---|
1212546 |
1212548 |
1212549 |
1212551 |
1212552 |
1212553 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade length (mm) | Blade width (mm) | Blade thickness (mm) |
---|---|---|---|---|---|---|---|---|
5.02 € | 40 | 7 Days | 60 | 2 | 0.4 | |||
5.60 € | 30 | 7 Days | 80 | 3 | 0.5 | |||
5.77 € | 30 | 7 Days | 100 | 3.5 | 0.6 | |||
6.55 € | 30 | 7 Days | 100 | 4 | 0.8 | |||
9.51 € | 20 | 7 Days | 150 | 5.5 | 1 | |||
11.05 € | 20 | 23 Days | 150 | 6.5 | 1.2 |