Screw insert, Screw bit, SF-BIT (1212479)

Screw insert, Screw bit, SF-BIT 1212479

Product Details:

Manufacturer part number: 1212479

Brand: PHOENIX CONTACT

Price: 5.91

Delivery time: 7 Days


Technical Data:

Screwing system: Phillips

Total length: 70 mm

Blade width: - mm

Blade thickness: - mm

Size bit: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1212479

Part Number
1212479
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screwing system Total length
(mm)
Blade width
(mm)
Blade thickness
(mm)
Size bit Two-sided

5.91 €

30 7 Days Phillips70----

Loading...

  1. 1

Basic information

Connection size - Ball locking false Connection size(mm) -

This page is Screw insert, Screw bit, SF-BIT, part number 1212479.
You can find the detail information about specifications and dimensions on part number 1212479.

Variation of this product

Part Number
1200161
1212566
1212567
1212568
1212569
1212571
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screwing system Total length
(mm)
Blade width
(mm)
Blade thickness
(mm)
Size bit Two-sided

5.02 €

35 26 Days ------

4.89 €

35 7 Days --30.5--

5.91 €

30 7 Days --30.5--

4.89 €

35 7 Days --3.50.6--

5.91 €

30 7 Days --3.50.6--

4.89 €

35 7 Days --40.8--

Tech Support