Manufacturer part number: 1050702
Brand: PHOENIX CONTACT
Price: 358.18 €
Delivery time: 75 Days
Nominal voltage: 250 V
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1050702
Nominal current(A) | 32 | Cable length(m) | 5 | Type of current | AC 3-phase |
---|---|---|---|---|---|
Type of cable | Straight | With temperature sensor | false | Number of communication conductors | 2 |
Type vehicle side | - | Type infrastructure side | GB AC | With Incable Control Box (ICCB) | false |
Charging mode | Mode 3 |
This page is AC charging cable, EV-TCG3PK, part number 1050702.
You can find the detail information about specifications and dimensions on part number 1050702.
Part Number |
---|
1628001 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) |
---|---|---|---|---|---|---|
369.51 € | 1 | 75 Days | 440 |