Manufacturer part number: 1627345
Brand: PHOENIX CONTACT
Price: 184.51 €
Delivery time: 75 Days
Nominal current: 20 A
Cable length: 4 m
Type of cable: Spirally
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1627345
Nominal voltage(V) | 250 | Type of current | AC single phase | With temperature sensor | false |
---|---|---|---|---|---|
Number of communication conductors | 2 | Type vehicle side | Type 1 | Type infrastructure side | Free conductor end |
With Incable Control Box (ICCB) | false | Charging mode | Mode 3 |
This page is AC charging cable, EV-T1G3C, part number 1627345.
You can find the detail information about specifications and dimensions on part number 1627345.
Part Number |
---|
1627342 |
1627343 |
1627344 |
1627759 |
1628013 |
1628096 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Cable length (m) | Type of cable |
---|---|---|---|---|---|---|---|---|
155.17 € | 1 | 75 Days | 20 | 4 | Straight | |||
178.25 € | 1 | 75 Days | 32 | 4 | Straight | |||
205.54 € | 1 | 75 Days | 32 | 4 | Spirally | |||
193.55 € | 1 | 75 Days | 32 | 6 | Straight | |||
159.38 € | 1 | 75 Days | 20 | 5 | Straight | |||
185.78 € | 1 | 75 Days | 32 | 5 | Straight |